What are the dimensions and weight of the N9040B UXA signal analyzer?
Dimensions for the base instrument are as follows:
- Height: 279.4 mm (11 in. or 6 EIA units)
- Width: 457.2 mm (18 in.)
- Depth: 483 mm (19 in.)
Weights for the base instrument are as follows:
- Nominal analyzer weight is 30.9 kg (68 lbs.)
- Nominal shipping weight is 39.5 kg (87 lbs.)