Starting Download..
save Save

What are the dimensions and weight of the N9040B UXA signal analyzer?

Dimensions for the base instrument are as follows:

  • Height:  279.4 mm (11 in. or 6 EIA units)
  • Width:  457.2 mm (18 in.)
  • Depth:  483 mm (19 in.)

Weights for the base instrument are as follows:

  • Nominal analyzer weight is 30.9 kg (68 lbs.)
  • Nominal shipping weight is 39.5 kg (87 lbs.) 
Was this helpful?


Didn't find what you're looking for?