Column Control DTX

Military Communication Systems Maintenance and Troubleshooting

Application Notes

The phrase “military communication system” is a broad umbrella. It includes VHF/UHF radios, microwave backhaul and the communication links used in radar, satellite and navigation systems. These installations may be ground-, vehicle-, ship- or aircraft-based.

In these applications, reduced performance or system failure can often be traced to a few faulty elements: transmit/receive (T/R) modules, cable waveguides, antennas, filters or amplifiers. The ability to maintain optimum performance benefits from in-the-field testing and verification of systems and components. 

Traditionally, the necessary measurements have been performed using multiple benchtop instruments located in a repair depot or similar facility. Today, Keysight’s FieldFox handheld analyzers are enabling technicians and field engineers to make bench-caliber measurements in the field. This provides two important benefits. One is confidence in results, even when compared to those made with high-quality benchtop instruments. The other is reduced operating costs through 10-inone capability, built-in calibration functions features and MIL-STD ruggedness—all in a 6.6-lb package.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX