Starting Download..
save Save

What application software is available for Keysight U4164A, U4154A/B, U4301A/B, U4421A, U4431A and 16850 Series logic and protocol analyzers?

The following table provides you with a central location for quickly seeing the application support available for Keysight U4164A, U4154A/B, U4301A/B, U4421A, U4431A and 16850 logic and protocol analyzers with Version 6.00 or higher of the Logic and Protocol Analyzer software. The following system and application software is only compatible with supported 64-bit operating systems (see the Release Notes for more information about OS compatibility).

Ensure you’re taking advantage of the latest features, minor enhancements and resolved issues by downloading the latest instrument and application software for your logic or protocol analyzer. When you select a link in the table you will be taken to the software download page for that item. The download page provides download and install instructions, prerequisite information, supported instruments, and related links.

To easily access this information in the future, bookmark this link: www.keysight.com/find/lpa-sw-download

NOTE: Keysight 16900, 1680x, 1682x, and 1680/90 series logic analyzers are not supported in Version 6.00 or higher of the Logic and Protocol Analyzer software. The most recent software version for the 16900, 1680x, 1682x, and 1680/90 series logic analyzers is available at www.keysight.com/find/5.xx-lpa-sw-download

Was this helpful?


Didn't find what you're looking for?