Column Control DTX

PXIe Vector Network Analyzer M937xA

Product Fact Sheets

Keysight Technologies

PXIe Vector Network Analyzer M937xA

Product Fact Sheet

Drive down the size of test

When you need to measure basic S-parameters, the right mix of speed, performance and footprint gives you an edge. Sharpen your edge with the Keysight PXI vector network analyzer (VNA), ideal for:

  • Wireless manufacturing test
  • Handset component test
  • Aerospace/defense depot maintenance level testing
  • Aerospace/defense manufacturing test

Get more VNA in less space

The Keysight PXI VNA is a full two-port VNA that fits in just one slot. The PXI VNA also performs fast, accurate measurements and reduces your cost-of-test by letting you simultaneously characterize many devices — two-port or multiport — using a single PXI chassis.

It offers the best PXI VNA performance on key specifications such as dynamic range, measurement speed, and trace noise. Each module is a completely independent two-port network analyzer and up to 16 modules can be added to a chassis for multi-site and multiport applications. All ports are fully synchronous so multiple ports can be measured simultaneously and multiport error correction applied.

Main features and benefits

Specifications and characteristics

Software information

The PXI VNA includes instrument drivers, documentation, examples and software tools to help you quickly develop test systems in your application development environment of choice.

Ordering Information
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX