When automating markers on the ENA is it possible to programmatically query the indicated inductance or capacitance on a Smith Chart?
Please refer to marker 1 and marker 2. The ENA Smith Chart R ± jX on-screen marker display information includes the inductance or capacitance values as applicable.
The inductance / capacitance information cannot be directly queried via the automation interfaces. The inductance (positive reactance, top half of the Smith Chart) or capacitance (negative reactance, lower half of the Smith Chart) are not available as an automation query.
However the inductance or capacitance values can be computed as follows:
Positive Reactance (inductive) – Marker 1:
Xl = jwL
Xl= Inductive Reactance
w == 2*π*frequency
L = inductance
Marker 1 indication, Solving for L = (Xl) / (2*π*f)
L = 34.788 / (2*π*2046)
L = 27.141 nH
Negative Reactance (capacitive) – Marker 2:
Xc = 1 / (jwC)
Xc = Capacitive Reactance
w == 2*π*frequency
C = capacitance
Marker 2 indication, Solving for C = 1 / (2*π*f*Xc)
C = 1 / (2*π*1966*42.386)
C = 19.158 pF
Related ENA Family automation commands:
Marker 1 related:
-> CALC1:MARK1:ACT ‘Marker 1 to active marker -> CALC1:MARK1:X? ‘Marker 1 stimulus query <- +2.04000000000E+008 ‘This is Marker 1 stimulus frequency -> CALC1:MARK1:Y? ‘Marker 1 response query <- +4.87255352662E+001,+3.47884842345E+001 ‘Second value is reactance
Marker 2 related:
-> CALC1:MARK2:ACT -> CALC1:MARK2:X? ‘Marker 2 stimulus query <- +1.96000000000E+008 ‘This is Marker 2 stimulus frequency -> CALC1:MARK2:Y? ‘Marker 2 response query <- +3.57776296334E+001,-4.23858420455E+001 ‘Second value is reactance