Flyers
Competitive Comparison
Keysight InfiniiVision 3000 X-Series versus Danaher-Tektronix MDO3000 Series Oscilloscopes
Keysight Techologies, Inc. 3000 X-Series oscilloscopes use breakthrough technology to deliver value, functionality and flexibility at prices that fit into existing budgets. Using an Keysight-designed MegaZoom IV custom ASIC, the 3000 XSeries provides unprecedented signal visibility with a 1,000,000 waveforms-per-second update rate. The 3000 X-Series also offers uncompromised bandwidth, and segmented smart memory allows extended time captures and complements the always-on, responsive deep memory. Its low cost of ownership is solidified with a standard 2-year calibration cycle and excellent mean-time between failure (MTBF).
InfiniiVision 3000 X-Series
Keysight-designed MegaZoom IV custom ASIC technology powers the uncompromised, industry-leading waveform update rate; always-on, responsive deep memory; integrated MSO; integrated WaveGen; and integrated protocol analyzer.
Uncompromised update rate
If you can’t see the problem, you can’t fix it.
Uncompromised bandwidth
Poor signal integrity and noise performance forces the MDO3000 to compromise on bandwidth at lower volt/div settings.
MDO3000’s compromised update rate:
FastAcq doesn’t work with:
When not using FastAcq, the MDO3000 defaults to 10 k of memory
Smart memory
The 3000 X-Series’ segmented smart memory (option) allows you to capture large periods of time at high resolution on bursty signals.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.