Choose a country or area to see content specific to your location
Application Notes
Scanning electrochemical microscopy (SECM) is a powerful scanning probe technique, which is suitable for investigating surface reactivity, and processes at the solid/liquid as well as liquid/liquid interface. Redox reactions and their kinetics involving active species are of fundamental importance in emerging research and application areas ranging from the analysis of biochemical signaling processes e.g., at live cells and tissues to relevant questions in material sciences including e.g., fuel cell technology, catalysis, sensing, and environmental chemistry.
While electrochemical scanning tunneling microscopy (EC-STM) and electrochemical atomic force microscopy (EC-AFM) are predominantly based on imaging structural/ topographical and electronic changes at a biased macroscopic sample surfaces, SECM advantageously combines fundamental microelectrochemical information via the entire palette of electroanalytical techniques with imaging modalities. The scanning electrochemical microscope was introduced by Bard and coworkers with the fundamental principle entailing scanning a biased ultra-microelectrode (UME) as an imaging probe across the sample surface, while recording Faradaic (redox) currents at the UME, and optionally, also at the sample.1 In contrast to EC-AFM and EC-STM, SECM is not limited to conductive or biased samples. In addition, due to thoroughly developed theoretical descriptions and models SECM readily allows the quantification and prediction of experimental data. Since the introduction of SECM, a multitude of imaging modalities have been developed and experimentally demonstrated based on a wide variety of electrochemical analysis techniques including DC voltammetry2 , redox competition mode3 , and alternating current (AC)-SECM imaging4
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.