Column Control DTX

LTE and LTE-Advanced FDD/TDD X-Series Measurement Application N9080B and N9082B

Technical Overviews

Keysight

LTE and LTE-Advanced FDD/TDD

X-Series Measurement Application

N9080B and W9080B

N9082B and W9082B

Technical Overview

  •  Perform LTE plus LTE-Advanced FDD and TDD base station (eNB) and user equipment (UE) transmitter tests
  •  Accelerate measurements with one-button RF conformance tests as defined by 3GPP TS 36.141 and 36.521 specification
  •  Analyze carrier-aggregated signal of up to 5 contiguous/noncontiguous component carriers
  •  Use hardkey/softkey manual user interface and SCPI remote user interface
  •  Leverage built-in, context-sensitive help
  •  Extend test assets with transportable licenses between X-Series signal analyzers

LTE/LTE-Advanced FDD and TDD Measurement Applications

The LTE/LTE-Advanced FDD and TDD measurement applications transform the X-Series signal analyzers into 3GPP LTE/LTE-Advanced standard-based RF transmitter testers. The applications provide fast, one-button RF conformance measurements to help you design, evaluate, and manufacture your LTE and LTE-Advanced base stations (eNB) and user equipment (UE). The measurement applications closely follow the 3GPP standard, allowing you to stay on the leading edge of your design and manufacturing challenges.

X-Series measurement applications

X-Series measurement applications increase the capability and functionality of Keysight signal analyzers to speed time to insight. They provide essential measurements for specific tasks in general-purpose, cellular communications, wireless connectivity and digital video applications, covering more than 40 standards or modulation types. Applications are supported on both benchtop and modular, with the only difference being the level of performance achieved by the hardware you select.

Top Features

With the LTE/LTE-Advanced FDD and TDD measurement application, you can perform RF transmitter measurements on eNB and UE devices in time, frequency, and modulation domains. Measurement setups are simplified with automatic detection of downlink channels and signals. For eNB conformance testing, measurement is simplified by recalling E-TM presets according to 3GPP TS 36.141 specifications.

Downlink eNB measurements

LTE downlink modulation analysis

Figure 1 is an LTE downlink modulation analysis measurement showing constellation, detected allocation, frame summary, and error summary information. Measurements are color-coded based on channel type for ease of troubleshooting.

LTE-Advanced downlink analysis

An LTE-Advanced downlink modulation analysis showing constellation of five component carriers side-by-side is displayed in Figure 2.

Downlink transport layer channel decoding

Figure 3 shows a downlink transport layer channel decoding measurement with decoded information for PBCH, PDCCH, PCFICH, and PHICH channels. Similar capability is also available for uplink.

Top Features (continued)

Downlink eNB measurements (continued)

LTE-Advanced cross-carrier summary

LTE-Advanced cross-carrier summary trace showing time alignment error (TAE) and channel power of each CC relative to CC0 is displayed in Figure 4.

LTE-Advanced ACLR measurement

Figure 5 shows an LTE-Advanced ACLR measurement with five contiguous component carriers.

LTE-Advanced cumulative ACLR

LTE-Advanced cumulative ACLR (CACLR) for non-contiguous carrier aggregation is shown in Figure 6.

Top Features (continued)

Downlink eNB measurements (continued)

Transmit ON/OFF power measurement

Figure 7 shows a transmit ON/OFF power measurement of an LTEAdvanced TDD downlink signal with two component carriers.

LTE-Advanced non-contiguous carrier aggregation SEM measurement

An LTE-Advanced non-contiguous carrier aggregation SEM measurement with a special cumulative mask inside the sub-block gap is shown in Figure 9.

Top Features (continued)

Uplink UE measurements

Uplink modulation analysis

Uplink modulation analysis measurement showing constellation, EVM vs. subcarrier, detected allocation, and EVM vs. symbol information for two component carriers. Measurements are color-coded based on channel type and up to 12 markers with marker coupling between measurements are available for easier troubleshooting. (Figure 10)

Conformance EVM measurement

Conformance EVM measurement showing all required modulation quality metrics. This measurement is optimized for manufacturing because of its fast measurement speed. (Figure 11)

Real-time view of LTE-Advanced FDD uplink

Figure 12 shows a real-time view of LTE-Advanced FDD uplink with simultaneous PUCCH and frequency hopped PUSCH signal configuration using the RTSA option on a PXA or MXA signal analyzer.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX