Column Control DTX

InfiniiVision 6000 X-Series versus Danaher-Tektronix DPO/MSO4000B Series - Competitive Comparison

Flyers

Keysight Technologies

InfiniiVision 6000 X-Series versus

Danaher-Tektronix DPO/MSO4000B Series

Competitive Comparison

InfiniiVision 6000 X-Series

New price performance standard 6 GHz starting at $29,500

New bandwidth standard

– Up to 6 GHz upgradable bandwidth

– 115 uVrms noise floor at 1 mV/div (1 GHz/50 Ω)

– 154 mm (6 inches) deep, 6.8 kg (15 lbs.)

New visualization standard

– 12.1-inch capacitive multi-touch display

– > 450,000 wfms/s update rate

– Hardware InfiniiScan Zone touch trigger

– Standard color grade/histogram, optional jitter/real time eye diagram analysis

New integration standard

– 6-in-1 instrument integration with 10-digit counter/totalizer

– 14 multi-language voice control

– Enhanced color FFT with peak search

New Bandwidth Standard

Superior signal integrity with lowest total cost of ownership.

– More bandwidth sees more signal with details. frequency content, making more accurate measurements.

– Measuring 130 ps rise time signal with 6 GHz (measured 132 ps), 3 GHz (measured 196 ps), and 1.5 GHz (measured 216 ps) oscilloscope.

6000 X-Series’ sufficient bandwidth helps you see full-amplitude signal with details.

Tek 4000B’s insufficient bandwidth attenuates the signal and slows the edge, hiding the true signal details.

New Visualization Standard

If you can’t see it, you can’t fix it.

The 6000 X-Series’ uncompromised 450,000 wfms/s update rate shows infrequent signal anomalies even with digital channels, protocol decodes, measurements, and math functions turned on. With compromised update rate, the Tek 4000B failed to capture anomalies.

“If you can see it, you can trigger on it.” The hardware InfiniiScan Zone trigger helps you isolate signals of interest by drawing the zones with your finger. Unlike software-based solutions, it scans as fast as 160,000 wfms/s.

The 6000 X-Series has an enhanced color FFT with histogram and peak search.

The Tek 4000B’s standard FFT has no color grade, persistence, peak search, max/min hold, or histogram.

The 6000 X-Series’ jitter analysis revealed the periodic jitter inside 1 Gbps PRBS signal.

The real-time eye diagram is the only way to learn the signal quality of embedded clock data signals.

New Integration Standard

With class’ only fully-upgradable 6-in-1 instrument integration.

6-in-1 includes

– Best-in-class oscilloscope

– Logic timing analyzer (MSO)

– Protocol analysis

– 20-MHz dual-channel function/arbitrary waveform generator

– Integrated 3-digit digital voltmeter

– 10-digit counter and totalizer

Plus

– Industry-exclusive multilanguage voice control.

– New 10-digit counter provides near-standalone counter-class frequency measurements.

– Totalizer counts edges and all trigger-qualified events like protocol errors and advanced trigger events.

Bandwidth and MSO upgrade, dual-channel AWG, DVM, 10-digit counter/totalizer, and voice control are not available with Tek 4000B.

InfiniiScan Zone, enhanced FFT, jitter analysis, and real-time eye diagram analysis are not available with the Tek 4000B.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX