Column Control DTX

TC721 DC–50 GHz Variable Attenuator: S–Parameters

Technical Overviews

The TC721 is a voltage variable attenuator that operates from DC to 50 GHz. This application note consists of s–parameter data tables at the following attenuation levels:

–  Minimum

–  7 dB

–  12 dB

–  17 dB

–  22 dB

–  27 dB Maximum

The s–parameters cover the frequency range of 1.5–26.5 GHz, and were obtained from on–wafer measurements.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX