Column Control DTX

U5850 Series TrueIR Thermal Imagers

Product Fact Sheets

Product Fact Sheet

Keysight U5850 Series TrueIR Thermal Imagers

Get four times better resolution with today’s hottest imagers

Detect potential problems faster with higher resolution and affordability of our TrueIR series of thermal imagers. Only from Keysight can you get a 320x240 fine resolution thermal imager with image logging and temperature trending capability at a lower price than the typical 320x240 thermal imager.

1. Flash light

2. Laser pointer

3. Visible image camera

4. Infrared (IR) image camera lens (with shutter)

5. Focus adjustment ring

6. Camera trigger key

7. DC power inlet

8. Video out port

9. USB mini-B port

10. SD memory card slot

11. Adjustable hand strap (for right-handed or left-handed use)

12. Quick access buttons

13. Large 3.5” color LCD display

Features

  • Identify abnormalities faster with four times more in-camera fine resolution
  • Stream, record and playback thermal images up to 8 frames per second with TrueIR Analysis and Reporting tool.
  • Monitor temperature changes through image logging and temperature trending capabilities
  • Ability to focus on objects as close as 10 cm away
  • Compact, lightweight, ergonomic
  • High temperature range (up to 1200 °C)
  • Easy-to-use customizable color palette

Recommended accessories

Standard shipped accessories

  •  Power adapter with power cord
  •  Rechargeable Li-Ion battery
  •  SD memory card
  •  Video RCA to RCA interface cable, 2 m
  •  USB standard-A to mini type-B interface cable, 1 m
  •  Hand strap
  •  Rugged carrying case, hard
  •  Quick start guide
  •  Certification of calibration

Recommended software
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX