Column Control DTX

Using Oscilloscopes to Test and Debug Analog HDTV Signals

Application Notes

Today’s consumer electronic designers must be proficient mixed signal designers. Many devices have a combination of analog (audio, video) and digital (HDMI, DisplayPort) interfaces. A composite video input and/or output is still the lingua franca (working language) of consumer electronics video devices. If a device has one, and most do, it is an excellent way to quickly verify its correct operation, but you must have the right oscilloscope.

The 4000 X-Series oscilloscope’s 1 million waveforms per second update rate is able to plot all lines, creating an intensity graded image with details from the many different lines that are readily apparent. Color bursts, sync pulses, color bars and flat field are all visible. Lesser oscilloscopes may not keep up with the information available.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX