Product Fact Sheets
Keysight Infiniium S-Series Oscilloscopes
The Standard for Superior Measurements
Whether you must debug your latest design or verify compliance, it is critical that your oscilloscope displays a true representation of your signal. This requires world-class signal integrity, and Infiniium S-Series oscilloscopes were designed with that in mind. The S-Series provides a superior time base, front-end, and ADC technology blocks. This gives you a platform with up to 16 bits of resolution, low noise, low jitter, and high ENOB – giving you visibility into the true performance of your device.
The Keysight S-Series Offers the Most…
Intuitive User Interface
All menus and dialogs are accessible through a simple menu structure that is optimized for mouse or touch operation. Jitter tests, eye diagrams and more can be set up automatically with one click the Analyze menu, reducing your overall test time.
Access built-in help for any feature instantly from it’s dialog box, or by searching through the main help menu, ensuring you are maximizing the capabilities of your S-Series scope.
Comprehensive Signal Integrity Applications
Setup wizards, exclusive to Infiniium, walk you step-by-step through every setting you need to adjust for the best measurements. This equalization wizard helps you open closed eyes on fast data streams using proprietary techniques to remove effects of cables, probes or fixtures from your measurement.
Determine the effects of aggressors on a signal before you do the design work to remove them using the exclusive crosstalk analysis application (D9020ASIA).
Protocol Decode, Trigger, and Compliance Tools
Use one of Keysight’s protocol decoding and triggering application packages for increased productivity. The software converts DSO or MSO physical layer acquisitions into packets for specific protocols. Only Keysight offers this breadth, with over 30 protocols available.
With over 20 compliance applications available, your S-Series is ready to ensure your design is robust and ready to meet the latest and greatest of industry standards, improving your product quality.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.