Column Control DTX

Infiniium S-Series The Standard for Superior Measurements

Data Sheets

Infiniium S-Series

The Standard for Superior Measurements

Whether you must debug your latest design or verify compliance, it is critical that your oscilloscope displays a true representation of your signal. This requires world-class signal integrity, and Infiniium SSeries oscilloscopes were designed with that in mind. The S-Series provides a superior time base, front-end, and ADC technology blocks. This gives you a platform with up to 16 bits of resolution, low noise, low jitter, and high ENOB – giving you visibility into the true performance of your device.

Infiniium S-Series Overview

Infiniium S-Series oscilloscopes incorporate innovative technology designed to deliver superior measurements. Cutting edge hardware and a broad suite of software work together to give you unmatched measurement capability. Our 10-bit ADC and low-noise front-end work together to provide up to 8 GHz of performance with fantastic signal integrity. Improve noise performance even more using high resolution mode, which can achieve up to 16 bits of vertical resolution. A vast selection of high-speed digital debug tools gives you the best troubleshooting and design tools available on the market. We put all of this in an advanced frame with a solid-state drive for fast boot-up, 15” capacitive touch display for ease of use, and a high-powered motherboard for fast processing. It’s all compatible with a myriad of Keysight probes and applications.

Outstanding signal integrity

• 10-bit ADC up to 8 GHz for additional resolution

• Low-noise front end for precision signal viewing

o Only 90 µV noise at 1 mV/div and 1 GHz bandwidth

o System ENOB values in excess of 8

o SFDR values down to –73 dBC

o 2 mV/div vertical scaling supported in hardware

o HW bandwidth limit filters on 50 Ω and 1 MΩ paths

• Precision BNCs with > 8 GHz bandwidth

• Correction filters ensure flat frequency magnitude and phase response

• Low intrinsic jitter (100 fs (typical) for excellent jitter characterization)

Most advanced platform

• Powerful, flexible Infiniium user interface

• Fast data offload (up to 200 MB/s) via USB 3.0

• Capacitive touch screen with multi-touch, easy-grab handles, and re-sizing touch fields

• Intel i5 and 8 GB RAM for fast processing

• Removable solid state drive (SSD) for fast boot-up and increased reliability and security

Broadest range of capability

• 16 digital channels on MSO models

• Standard feature rich software with > 50 automated measurements, 16 math functions, gating, and spectral viewer

• Expandable with optional software applications and flexible licensing:

o Add protocol decode/trigger for dozens of serial buses

o Choose from a large selection of analysis applications including eye diagrams and measurements with SDA, jitter, InfiniiScan, and de-embedding

o Test to ensure adherence to industry standards with compliance apps

• Support for > 100 probes – current and voltage, active and passive, 1 MΩ and 50 Ω inputs

Advanced Technology Blocks

The heart of the oscilloscope is a 20-layer acquisition board with 16 custom ASICs and FPGAs. New technology blocks deliver superior signal integrity – and all these blocks have to work together perfectly to achieve the highest effective number of bits (ENOB) in an oscilloscope. Don’t be fooled by ADC bits alone – learn more about how our technology blocks work synchronously to give superior measurements that you won’t get with any other portable scope on the market.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX