Column Control DTX

AC6800 Series Basic AC Power Sources

Data Sheets

Keysight Technologies

AC6800 Series Basic AC Power Sources

Because You Can’t Afford Downtime

Engineer reliability into your designs with a new basic AC source alternative from Keysight and test with confidence that your products will perform as designed...

Maximize your uptime with the new Keysight Technologies, Inc. AC6800 Series basic AC power sources, and test your devices with confidence your products will perform as designed – even if voltage from the AC power grid is fluctuating or you are facing extreme inrush current or transient spikes.

Keysight’s new AC6800 Series basic AC sources offer the quality and capability you need:

  • Intuitive user interface – If you’ve used a Keysight DC power supply, you’ll feel right at home with these AC sources.
  • Flexible I/O – LAN/LXI Core and USB (standard), and GPIB (optional). And you can access and control the source remotely via a standard browser.
  • Low cost of ownership – backed with global support and the longest standard warranty in the industry

Models up to 4000 VA are available to meet your basic AC source requirements.

Models and Options

A New Basic AC Power Source Alternative for Bench and Production-Line Testing

Whether you want to manually control your basic AC source on your R&D bench or program it to use in a fully automated test rack, it must provide stable, dependable AC power to your DUT.

You can use the AC6800 Series basic AC power sources for:

  • Simple tasks such as simulating global AC power conditions
  • Testing varying frequency and voltage combinations to simulate real-world conditions
  • Power factor correction testing and similar AC + DC applications (for example, test your input circuitry to look at ripple voltage)

Need higher-performance capabilities?

If you need to generate and analyze more-sophisticated waveforms, harmonics or more complex transient signals, the Keysight 6800B Series AC power source/analyzers with built-in arbitrary waveform generator give you the ability to source and analyze more-complex AC applications up to 1750 VA.

See www.keysight.com/find/ACSources for more information.

Easy Operation with an Intuitive, Time-Tested User Interface

The AC6800’s simple user interface allows you to easily access and view setup and measurement information directly from the front panel or programmatically. And you won’t need to spend a lot of time learning to use the interface. If you’ve used an Keysight DC power supply, you’ll feel right at home with the AC6800 Series basic sources.

Set your display to show just the information you want

Simply click through the metering options to modify the display to show your measurement priorities and increasing levels of details.

The information displayed indicates both the setting levels and the selected output coupling mode or configuration to allow you to control the AC source programmatically.

Measurements may be AC coupled, DC coupled, or AC+DC coupled independent of the output coupling mode.

Whether you use the front panel or control your AC source programmatically via SCPI (Standard Commands for Programmable Instruments), you can fully access all features.

Flexible I/O to meet your needs

Keysight AC6800 Series basic AC power sources come with LAN/LXI Core and USB interfaces (standard). For your legacy applications, an optional GPIB interface is also available that you can easily install yourself.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX