Choose a country or area to see content specific to your location
Application Notes
This application note gives a technical overview of the TC700, TC702 and TC900 GaAs MMIC Traveling Wave Amplifiers (TWA). As a group, these amplifiers cover the 2 to 26.5 or 50 GHz frequency range with small signal gains between 8.5 and 9.5 dB, P1dB compression points up to 22 dBm at 20 GHz, 19 dBm at 26.5 GHz, or 10 dBm at 50 GHz. The TC700 models (1GG7-4012/13/14/15) represent four different RF screening levels of the same GaAs MESFET–based MMIC amplifier. The 1GG7-4115 has typical RF specifications, the 1GG7- 4114 has guaranteed RF specifications up to 22 GHz, and the 1GG7-4112 or 1GG7-4113 are guaranteed up to 26.5 GHz. Also discussed in this application note is the TC702, a family of higher power MES-FET–based GaAs MMIC amplifier, (part numbers 1GG7-4019/20/21); and the TC900, a PHEMT– based GaAs MMIC TWA that delivers guaranteed RF specifications up to 50 GHz (part number 1GG6-4000).
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.