Column Control DTX

E6618A Multiport Adapter

Data Sheets

Keysight Technologies

E6618A Multiport Adapter

Used with the Keysight Technologies, Inc. E6630A wireless connectivity test set, the Keysight Technologies E6618A multiport adapter helps you significantly accelerate throughput during non-signaling wireless connectivity device manufacturing test.

The E6618A is controlled by a plug-and-play USB connection with the E6630A. The solution enables the connection of multiple devices under test (DUTs) to a single instrument for parallel testing.

Definitions and Conditions

All data listed in this datasheet are nominal values when the E6618A is used in conjunction with the E6630A. Nominal values indicate expected performance, or describe product performance that is useful in the application of the product, such as a 50 Ω connector. This data is not warranted and is measured at room temperature (approximately 25 °C).

RF performance

RF performance (continued)

Front panel

General specifications

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX