Brochures
All the essentials of a Keysight spectrum analyzer with a price/performance that's easy to afford
Keysight N9320B Spectrum Analyzer – Built to Perform, Priced for you to Compete
Power measurement and automated test programming features
The accuracy of frequency selective power measurements when characterizing your products is very important. With a newly featured digital IF, the N9320B enables dramatic improvements in power measurement accuracy.
Power meter functionality is also built-in with Keysight Technologies, Inc. U2000 series power sensor support for highly accurate RF and MW power measurements.
The built-in 1-button power measurement suite offers channel power, ACP, OBW, SEM and TOI measurements.
For automated test programming, the N9320B provides industy standard SCPI language support and flexible connectivity choices with USB, LAN and GPIB. Plus,SCPI code compatibility with Keysight ESA-L series for easy instrument replacement.
Engineered for the best spectrum visibility
In your R&D, QA or university research lab, you want to know as much measurement detail as possible about your products and designs. The N9320B offers the best-in-class spectrum visibility. The 10 Hz minimum RBW distinguishes closely spaced signals easily, the –148 dBm DANL reveals low level signals clearly, and combined with the 4 trace display and 12 markers allows you to easily identify and compare signal details.
Integrated solution for the modern RF teaching lab
One of the best ways to improve students’ learning efficiency for RF related curriculums is to combine lectures with hands-on labs. The N9320B is an excellent price-performance fit for educational purposes. Whether you wish to combine the N9320B analyzer with the Keysight N9310A RF signal generator for basic RF concept labs, or enhance your RF circuit labs with the N9320B and its optional RF training kit (option code: N9320B-TR1), you will find adopting Keysight’s RF education solution efficient and effective.
1. 6.5-inch high resolution screen provides vivid spectral view from any angle
2. Logically arranged function keys and soft keys provides intuitive access for each operational step
3. USB interface offers convenient data storage via USB flash disk
4. Tracking generator output enables frequency response measurement
5. Cal Out (50 MHz, –10 dBm)
6. Probe power for high impedance RF probes
7. RF input (N type, female)
When you need faster and more cost effective RF analysis tools for testing today’s consumer electronics products and components – look no further!
We have optimized the N9320B to meet your needs in performance and cost
Bench repair
An effective, professionalbench repair tool
Most bench repair tasks demand fast, cost effective test solutions. Being small and lightweight, the N9320B spectrum analyzer is as functional and indispensable in low-cost bench repair applications as it is for field troubleshooting.
Detecting low signal levels while simultaneously resolving closely spaced frequencies is a fundamental requirement for RF testing. Employing one of the best combinations of sensitivity and narrow resolution bandwidths (RBW) ensures that an N9320B spectrum analyzer will readily handle these tasks.
Additional features that make spectrum analysis easier
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.