Column Control DTX

Next-Generation Infiniium User Interface

Brochures

Keysight Technologies

Next-Generation Infiniium User Interface

Superior Hardware Meets Superior Software

Faster documentation

Personalized viewing

Improved usability

The Infiniium User Interface features:

– Full offline viewer

– Up to 4 grids

– Up to 16 functions

– Up to 16 horizontal gates

– Up to 9 jitter analysis charts

– Up to 9 noise analysis charts

– Up to 4 InfiniiSim charts

– Up to 16 FFTs at once

– Up to 16 grids in each window

– Peak annotation

– Composite files for easy file sharing

– On-screen marker measurements

– Up to 20 measurements displayed at once

– Multiple display support

– Drag and drop measurements

– My Infiniium customization

– Up to 16 user-defined functions

– Full spectral window

– Spectral analysis controls

– Quick save

– Multi-touch (aka gestures) for touch screen

– Function overviews/window

– Up to 16 measurement trends

– Up to 16 histograms

– Nearly unlimited real-time eyes

– Tail fit versus spectral analysis chart

– Hardware acceleration

– Plus much more

The Next-Generation Infiniium User Interface is a Free Upgrade When You Download Software Version 5.0 Or Greater from Keysight.com*

Upgrade your Windows XP oscilloscope today with the following:

Take full advantage of the user interface by purchasing any of the following applications:

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX