What's new in Command Expert 1.3?
Feature | Description |
---|---|
Additional Supported Enviroments |
Now Supports Windows 8.1, Visual Studio 2013, MATLAB R2013b and R2014a, Python 2.x (32-bit only, no Windows 8.1 support) |
Python Support |
Run Command Expert sequences (.iseq) directly in Python 2.x |
Examples Pane | An updated Examples pane in the Command Expert Welcome screen for access to an expanded set of examples, with a powerful search function so you can find and browse examples to suit your needs |
New Connection Wizard | A Connection Wizard that makes it easier than ever to connect or simulate instruments and quickly run example programs |
Improved Usability | New commands on the main menu that make it easier to add breakpoints and skip commands in a sequence |
Last Modified: January 24, 2014