Column Control DTX

Keysight Technologies Carry precision with you! - FieldFox -

Flyers

Keysight Technologies

Carry precision with you! – FieldFox –

30 kHz 50to- GHz high-performance, portable network analyzer and spectrum analyzer

When high-precision microwave measurement was needed, the only choice has been a benchtop instrument. The FieldFox series lets you have a network analyzer and spectrum analyzer that can measure up to 50 GHz. With the lightweight of 2.3 kg and battery life of 5.3 hours, the instrument can be carried around and placed close to the object to be measured to achieve more efficient characterization. The price is significantly lower than benchtop instruments. FieldFox is useful. Not only outdoor, but it supports you also at the R&D bench as an additional analyzer.

NEW! The world’s first real-time spectrum analyzer is added as an option

The high detection capacity with %100 probability of intercept( POI )duration of approximately 12 sµ and the minimum detected signal length of 1 sµ allows radar wave analysis and short signal detection. The high-performance function captures signals that have escaped before and provides handheld solution to problems that have been difficult in the past.

The option can be added to a FieldFox instrument you already have. For initial hardware, this option can be used by upgrading the CPU.

High performance that can correlate to PNA network analyzer

  • Equipped with a calibration routine same as that of a high-performance PNA network analyzer to achieve correlated measurement
  • Uncertainties are mostly same as 8753 and 8720
  • Unknown Thru calibration is achieved with four-receiver composition
  • Capable also of full two-port calibration and waveguide measurement

Technologies that support FieldFox

Advanced architecture that achieves multi-functions and high performance

  • Built-in independent signal source, four network analyzer receivers, and spectrum analyzer receiver
  • Unknown Thru calibration achieved with four-receiver composition
  • The spectrum analyzer receiver operates also as a built-in power meter
  • InstAlign function: Calibrates the spectrum analyzer receiver and built-in power meter using the signal source to achieve high accuracy

With a lightweight and durable case, the instrument can be used – wherever you need to go

  • Lightweight of 2.3 kg and battery operation of 5.3 hours
  • Dust-proof fanless structure, drip-proof design( 53IP certified), and low failure rate
  • Passed six-faces, 90 cm drop-tests
  • Compact body allows comfortable work even on your limited bench space

Easy and simplified calibration of network analyzers: CalReady and QuickCal functions

  • Calibration before measurement is essential for a network analyzer. FIeldFox is calibrated with the measurement port (CalReady capability), allowing measurement to start as soon as the power is turned on
  • Electronic calibration kit can be added inside (optional QuickCal capability), which eliminates the need to reconnect a mechanical calibration kit to simplify the calibration task (only for Type N and Type 7/16)
  • Available for network analyzers, cable and antenna analyzers
  • Electronic calibration kit for benchtop products can be used
  • Waveguide calibration kit can be used (QSOLT is available)

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX