Flyers
Solve today, evolve tomorrow
In wireless device manufacturing, meeting ever-tougher goals and tighter schedules is easier when you have access to the best resources. Look to Keysight Technologies, Inc. and our new EXM wireless test set. The EXM is scalable to meet your production needs and in sync with the latest cellular and WLAN chipsets. Better yet, the EXM delivers the speed, accuracy and port density you need to ramp up rapidly and optimize full-volume manufacturing. Go with the EXM and be ready to solve today and evolve tomorrow.
Optimize multi-device testing with up to four TRX channels per EXM
• Cover up to 6 GHz with 160-MHz bandwidth through each transmit/receive (TRX) channel
• Create high-density multi-port test stations with two full-duplex and two half-duplex or four full-duplex ports per TRX
• Customize to connect up to 32 DUTs with multi-port adapter (MPA) technology
• Independent source and analyzer on each TRX allows efficient use of test resources
Test multi-format devices including 2G, 3G and 4G cellular as well as WLAN
• Cellular: LTE-Advanced, LTE FDD/TDD, HSPA+, W-CDMA, 1xEV-DO, cdma2000®, GSM/EDGE Evo and TDSCDMA, DECT, and PHS
• Connectivity: 802.11ac (incl. 80+80 MHz and MIMO), 802.11a/b/g/n/j/p/ah/af, Bluetooth® up to 4.2, multi-satellite GNSS, FM, Mobile WiMAX™, ZigBee, and digital video
Roll out production lines with greater speed and confidence
• Gain certainty from chipset compatibility and validated EXM test capabilities that directly control chipsets
• Access the fastest, most reliable calibration and verification functions offered in each vendor’s chipset
• Accommodate unexpected behavior in chipsets and devices with multifunction, multi-port flexibility
• Expand test capacity and eliminate schedule resets with the EXM’s flexible multi-port TRX design
• Reduce upfront costs and overall cost of ownership with the speed and versatility of the EXM
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.