Column Control DTX

Releasing the "Test Sequence" and "Test" to Production on the Boundary Scan Analyzer

Application Notes

Test Sequence

When using the Keysight Technologies, Inc. x1149 Boundary Scan Analyzer, the “test sequence” is an executable sequence of all the selected tests in the production interface environment. The “test sequence” and the individual test should be changed from “debug” to “release” or “release to production” to enable it to be executed in the production interface. A newly generated “demo” test sequence will show a debug status. The test sequence should be executed in the Engineer interface to see if all the tests are passing. Once all the tests are executed and passed in the test sequence and ready to be executed in the production interface, the engineer should change the status from “debug” to release”.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX