Column Control DTX

Low PIM Coaxial Switches

Data Sheets

Keysight Technologies, Inc. low PIM coaxial switches provide ultra-low passive intermodulation (PIM) performance for applications where two or more transmitted signals share a common antenna or whenever the transmitter signal is too high or the receiver is sensitive to high intermodulation. These low PIM switches can help to keep the system PIM level low. A 0.03 dB insertion loss repeatability and 3 million cycles of operating life ensures signal integrity, improves testing efficiency, and ultimately maximizes test throughput.

Key features

  • Low PIM performance of -60 dBc to keep your system PIM level low
  • 0.03 dB IL repeatability, ensures accuracy and reduces calibration cycles
  • 3 million cycles per section of operating life, reduces cost of test and ensures reliability of the test system life expectancy
  • Excellent isolation minimizes cross-talk between channels to ensure signal integrity
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX