This Method of Implementation (MOI) is a guide for Connectors and Cable Assemblies/TxRx Hot TDR Compliance Tests using Keysight’s Vector Network Analyzer. State files test package contain pre-configured setups in accordance with the standard requirements and allows an quick and easy compliance test with pass/fail judgment.

Please download the MOI and state file test package according to your product platform listed below.

  Connectors and Cable Assemblies Tx/Rx Hot TDR
Test Parameters N/A
  • Test ID HF1-9
  • Test ID HF2-4