Column Control DTX

Simplifying Multi-Channel Power Measurement Synchronization

Application Notes

In many power measurement applications, users need to make multiple power measurements simultaneously. For example, some wireless technology standards require four channel power measurements be tested concurrently. As a result, the setup for multi-channel power measurement in manufacturing test systems demands plenty of space on the test rack in order to accommodate both the power meter and power sensors. This significantly increases the cost of a test system. The Keysight U2020 X-Series USB peak power sensor provides maximum flexibility and ease-of-use, and measures power that is fully time-synchronized with external triggering via available Trig In and Trig Out ports on power sensors. Each product in the U2020 X-Series is a standalone sensor that operates without the need for a power meter or an external power supply. The sensors draw power from a USB port and do not need additional triggering modules to operate, making them portable and lightweight solution, thus save the space of manufacturing.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX