Column Control DTX

InfiniiVision 3000 X-Series vs. Danaher-Tektronix DPO/MSO4000 Oscilloscopes

Flyers

Keysight InfiniiVision 3000 X-Series vs. Danaher-Tektronix DPO/MSO4000 Oscilloscopes

Keysight Technology, Inc.’s new 3000 X-Series oscilloscopes use breakthrough technology to deliver value, functionality and flexibility at prices that fit into existing budgets. Using an Keysight-designed MegaZoom IV Custom ASIC technology, the 3000 X-Series provides unprecedented signal visibility with over 1,000,000 waveforms per second. The 3000 X-Series is the industry’s first 5-in-1 product with a full-featured scope, logic analyzer, protocol analyzer, function/arbitrary waveform generator and digital voltmeter (DVM) all integrated into one design with a large, 8.5-inch display.

See more

Of your signal, more of the time:

  •  >1,000,000 waveforms per second update rate allows you to see infrequent events and subtle signal detail that the DPO4000B will miss

Do more

With the power of 5 instruments in 1:

  • Best-in-class oscilloscope Industry’s only upgradable scope from 100 MHz through 1 GHz
  • Protocol analyzer Hardware-based serial decode – Logic timing analyzer (MSO) Integrated, upgradable MSO
  • WaveGen 20 MHz built-in function/ arbitrary waveform generator Industry-exclusive
  • Integrated 3-digit voltmeter Industry-exclusive

Get more Investment protection and productivity:

  • Upgradable bandwidth through 1 GHz
  • Upgradable MSO
  • Upgradable memory
  • Upgradable WaveGen 20 MHz built-in function/arbitrary waveform generator
  • Upgradable Digital Voltmeter
  • Upgradable measurement applications

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX