Column Control DTX

Infiniium 9000 Series vs. LeCroy WaveRunner 6Zi - Competitive Comparison

Flyers

Infiniium 9000 Series vs. LeCroy WaveRunner 6Zi

Competitive Comparison

LeCroy 6Zi Series

Keysight 9000 Series

LeCroy WaveRunner 6Zi Series

Bandwidth: 400 MHz, 600 MHz, 1 GHz, 2 GHz, 2.5 GHz, 4 GHz

Upgradable bandwidth: No

Max sample rate (2-ch): Up to 20 GSa/s (40 GSa/s on 2.5 and 4 GHz models)

Standard/max memory (2-ch): 32 Mpts/256 Mpts

Update rate (table on reverse side)

  • 110 wfm/s with 100 Kpts
  • 12 wfm/s with 1 Mpts
  • 1 wfm/s with 10 Mpts

Biggest display: 12” WXGA

Default setup and autoscale front panel buttons: No

Knob per channel: No (multiplexed knob controls)

Drag and drop measurements: No

Independently set sample rate and memory depth: No

InfiniiScan Zone triggering: Not available

12-bit models: Yes (400 MHz and 600 MHz HRO models)

Standard probes: 500 MHz passive

Keysight Infiniium 9000 Series

Bandwidth: 600 MHz, 1 GHz, 2.5 GHz, 4 GHz

Upgradable bandwidth: Yes

Max sample rate (2-ch): Up to 20 GSa/s

Standard/max memory (2-ch): 40 Mpts/1 Gpts

Update rate (table on reverse side)

  • 380 wfm/s with 100 Kpts
  • 350 wfm/s with 1 Mpts
  • 190 wfm/s with 10 Mpts

Biggest display: 15” (65% more display area)

Default setup and autoscale front panel buttons: Yes. All four vertical channel and horizontal knobs

Knob per channel: Yes. All four vertical channel and horizontal knobs

Drag and drop measurements: Yes

Independently set sample rate and memory depth: Yes

InfiniiScan Zone triggering: Option. Up to 8 zones

12-bit models: No. High-res mode up to 12-bit resolution

Standard probes: 500 MHz passive

Benefits of Fast Update Rate

  • See infrequent events
  • Better view of signal detail
  • Responsive controls
  • Faster post-processing/analysis

Benefits of Large Display Size

  1. Easier to see signal detail
  2. Easier to drive (font size)
  3. Easier for multiple people to see
  4. Bigger touch screen field for easier control

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX