Column Control DTX

Cost Savings in Creating Multi-Emitter Signal Scenarios

Application Notes

Today’s radar and electronic warfare (EW) systems face an increasingly cluttered spectral environment. As an example, the airwaves in an urban setting may include countless RF and microwave emitters—and therefore potential interferers—such as wireless communications infrastructure, wireless networking systems and civilian radars. Evaluating radar/EW hardware under a variety of highly realistic scenarios can help characterize system performance in the presence of multiple interference signals.

 

To test hardware in the lab environment, one option is to capture actual waveforms in the field and play them back in the lab environment. Another option is to create highly realistic multi-emitter test signals. Better yet, combine both to provide flexible test spectrums consisting of both real world signals as well as simulated formats.

 

Custom hardware and software to create these test signals can be costly. The design, development and testing of custom systems takes time, money and resources. This brief describes a commercial, off-theshelf (COTS) solution for signal generation and analysis, and presents two example scenarios. Highlights include creation of multi-emitter test signals, the capture of real world signals, and combining these to create highly flexible test scenarios.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX