IO Libraries Suite: What has changed in IO Libraries Suite 16.3 Update 1?
IO Libraries Revisions: Suite 16.3 Update 1
Defect Fixes
- In some multi-vendor PXI systems, Keysight Connection Expert displayed an extra PXI chassis which did not actually exist. This has been resolved.
- In some cases, a call to viDisableEvent() on a PXI interrupt experienced significant delays. This has been resolved.
- In some cases, IO Libraries Suite experienced operational failures when installed on a Windows 8 systems without .NET Framework 3.5 being installed. The IO Libraries Suite installer now installs .NET Framework 3.5 in this case.
- In some cases, the NKO Server was crashing on startup. This has been fixed.
Last Updated: April 28, 2013