Column Control DTX

81100 Family of Pulse Pattern/Generators Radar Distance Test to Airborne Planes

Technical Overviews

Introduction

Keysight Technologies, Inc. pulse generators are used for testing radar communication systems in the military industry, and as demonstrated in this technical overview, the aviation industry.

A trigger pulse train of double pulses is sent from the control tower’s radar system to an airborne plane. The plane responds with a standard signature signal which is sent back to the control tower. This occurs up to 450 times per second. The control tower receives the signal, recognizes its signature, and then analyzes the delay to determine the distance between the tower and the airborne plane.

To test a radar system on a regular basis, an 81150A is used to simulate the signature signal. Varying the delay from the external trigger to the start of the output signal, various distances from the control tower can be simulated. This delay can be up to 2 ms.

Therefore, it has to be created by leading zeroes added to the signature signal.

Due to the legal safety requirements, it is critical to have very accurate edge placement of the pulses. The 81150A has a frequency accuracy of ± 50 ppm.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX