Column Control DTX

U3020AS26 Switching Test Set DC to 26.5 GHz

Data Sheets

Description

The Keysight Technologies U3020AS26 is a switch matrix that consists of two single-pole-six-throw (SP6T) switches. It allows switching of multiple signal paths without physically changing the connections. This allows multiple tests to be performed with the same setup, eliminating the need for frequent connects and disconnects. An entire testing process can be automated, increasing the throughput in high-volume production environments.

Key Features and Benefits

Allows switching of multiple signals without physically changing the connections, reduce test time and increase throughput Supported by the Keysight Infiniium Series compliance application framework where switch support is enabled 5 million cycles operating life (typical 10 million cycles), reduces cost-of-test and ensures reliability of the test system

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX