Choose a country or area to see content specific to your location
Data Sheets
Description
The Keysight Technologies U3020AS26 is a switch matrix that consists of two single-pole-six-throw (SP6T) switches. It allows switching of multiple signal paths without physically changing the connections. This allows multiple tests to be performed with the same setup, eliminating the need for frequent connects and disconnects. An entire testing process can be automated, increasing the throughput in high-volume production environments.
Key Features and Benefits
Allows switching of multiple signals without physically changing the connections, reduce test time and increase throughput Supported by the Keysight Infiniium Series compliance application framework where switch support is enabled 5 million cycles operating life (typical 10 million cycles), reduces cost-of-test and ensures reliability of the test system
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.