Column Control DTX

World Leading High-Accurate Dk/Df Measurement System, PCB Measurement, 900MHz - 15GHz

Brochures

Highly accurate in dielectric loss tangent (tanδ) measurement and requires no conductor pattern; Optimum solution for thin film measurement

《ASTM, IPC Standard compliant》

DPS50 is a resonance method, strip line type dielectric constant and dielectric loss tangent measurement system optimized for sheet materials with dielectric constant of approximately 1 to 20 and relatively small dielectric loss in the frequency range of 900MHz to 15GHz. This system is compliant with the IPC-TM-650 2. 5. 5. 5. 1 Stripline Test for Complex Relative Permittivity of Circuit Board Materials to 14GHz, and ASTMD3380 Standard Method of Test for Permittivity (Dielectric Constant) and Dissipation Factor of Plastic-Based Microwave Circuit Substrates. This measurement technique was announced at 2008 IEEEI2MTC.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX