Data Sheets
Introduction
When you purchase a spectrum monitoring solution from Keysight, you have the option of acquiring the LTPC4, a high-performance laptop that ships with all the software installed and ready to go. It also includes an NVIDIA Quadro GPU to support the operation of the N6820VRXE virtual receiver application. It is a great way to accelerate the installation and operation of your solution. The paragraphs below describe the applications, processor, and display configurations recommended to get the most from Keysight spectrum monitoring solutions.
Applications
Processor
To effectively run the processes that support RF Search, Intercept, Classification, Analysis, and Geolocation, Keysight recommends a computer with:
Keysight enables innovators to push the boundaries of engineering by quickly solving design, emulation, and test chal lenges to create the best product experiences. Start your innovation journey at www.keysight.com. This information is subject to change wi thout notice. © Keysight Technologies, 201 7 – 2023, Publ ished in USA, May 3, 2023, 5991-1583EN
Display
If you are planning a large central or mobile monitoring station, plan for an adequate display area such as dual flat panel displays that are 30 inches or larger.
Rugged IP67 processor
The Stealth rugged PCs are completely water-tight, surviving liquids, chemicals, dust, and dirt intrusion and meeting IP67/NEMA 6 environmental specifications.
With no cooling fans, the internal CPU is passively cooled through a robust chassis design. The rugged, small-form PC operates from a wide range of DC input power (6-36VDC) making it ideal for use with the N6841A.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.