Brochures
Choose High-Quality for Every Connection…
Keysight Technologies, Inc. test accessories eliminates the weak links in your measurement system
Keysight U1816A/C USB Coaxial Switch Dual SP6T, DC to 18 GHz/26.5 GHz
www.keysight.com/find/USBSwitch
The Keysight U1816C is a switch matrix that consists of two single-pole-six-throw (SP6T) switches. It allows switching of multiple signal paths without physically changing the connections. This allows multiple tests to be performed with the same setup, eliminating the need for frequent connects and disconnects. An entire testing process can be automated, increasing the throughput in high-volume production environments.
Typical Applications (Continued)
With spectrum analyzer
Extend system test port count for wireless module with multiple antenna ports for different radio technologies.
Mobile module supports multiple radio technologies, example:
High Frequency RF and Microwave Accessories for Microwave Link Applications
Microwave link is a commonly used method for point-to-point communications systems providing a broad frequency range for large information transmission with a high degree of flexibility. Keysight offers a series of high frequency accessories that helps you with microwave link applications. An example of a microwave link application is a receiver sensitivity test as shown on the right. The receiver sensitivity test is used to measure a receiver’s performance where it must be able to decode data bits with a specified bit error rate at different input power levels. Step attenuators are used to eliminate the power level non-linearity and accuracy issue from the source and also en
Keysight RF and Microwave Amplifiers Key Features
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.