Data Sheets
Key Benefits
Temperature-Aware Circuit Simulation for RFIC and MMIC Design
As higher power devices are integrated into smaller packages, thermal issues cause performance degradation, reliability problems, and even failures. Modeling thermal effects can be challenging for IC designers. Existing thermal solvers are not well integrated into IC design tools, requiring manual and error-prone data transfer between the layout environment, thermal solver and circuit simulators. The Advanced Design System (ADS) Electro-Thermal Simulator provides a full 3-D thermal solver that is tightly integrated with the ADS layout environment and circuit simulators. Simply add the Electro-Thermal controller to the ADS schematic, start a circuit simulation and the integrated thermal solver will run in the background. No more manual export of IC layouts to stand-alone thermal solvers; no more manual import of temperature data into the circuit simulators.
Key Features
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.