Column Control DTX

InfiniiVision 3000 X-Series versus Hameg HMO3000 Oscilloscopes - Competitive Comparison

Flyers

The Keysight Technologies, Inc. new 3000 X-Series oscilloscopes use breakthrough technology to deliver value, functionality and flexibility at prices that fit into existing budgets. Using an Keysight-designed MegaZoom IV Custom ASIC technology, the 3000 X-Series provides unprecedented signal visibility with an uncompromised update rate of more than 1,000,000 waveforms per second. The 3000 X-Series is the industry’s first 5-in-1 product with a full-featured scope, logic analyzer, protocol analyzer, and a function/arbitrary waveform generator, digital voltmeter all integrated into one design with a large, 8.5-inch display.

InfiniiVision 3000 X-Series

  • 1,000,000 waveforms per second
  • 5 instruments in 1
  • Fully upgradable

Keysight-designed MegaZoom IV custom ASIC technology powers the fastest waveform update rates, responsive deep memory, integrated MSO, integrated industry-exclusive WaveGen, integrated digital voltmeter, and integrated protocol analyzer.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX