Column Control DTX

Hi-Speed USB 2.0 Characterization of Serial Buses

Application Notes

Hi-speed USB 2.0 serial busses are used today in a broad range of embedded designs. One good example of an ]embedded design is a computer, which often includes USB interfaces for connectivity, mouse operation, and external data storage. Most other types of electronic products, such as medical equipment or industrial control systems, include USB interfaces as well. The USB 2.0 serial interface has been rapidly replacing older RS-232 serial interfaces in embedded designs.

Although USB-IF physical layer compliance certification is typically required by computer OEMs for suppliers of USB devices and silicon chip-sets, compliance certification is typically not a requirement for embedded products. Nonetheless, R&D testing and verification of physical layer characteristics of embedded designs with integrated USB interfaces is extremely important to ensure reliable operation of end-products. Simply selecting USB components, integrating them into an embedded design, and then hoping that everything functions is not good enough. Even if the system appears to function, how much margin does it have? Or how does it perform under various environmental conditions such as temperature or humidity?
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX