Column Control DTX

U1810B USB Coaxial Switch SPDT, DC to 18 GHz

Product Fact Sheets

Configurable Test Set, 2-port, 30 kHz to 4.5/8.5 GHz

The Keysight Technologies, Inc. U1810B is a USB-powered SPDT coaxial switch, and supports the standard plug-and-play functionality of typical USB devices. No additional power supply is required and the Type-N common input connector provides a rugged and robust connection with the instrument ports. In addition, the bundled soft front panel provides an alternative virtual interface to control the U1810B. Users also have the option to control the switch through commonly used software programming platforms such as C#, C++, LabVIEW, VEE, etc.

Key features and benefits

  • USB plug-and-play eliminates the need for additional power adapters or drivers, simplifies complex test setup
  • Guaranteed 0.03 dB insertion loss repeatability, ensures measurement accuracy
  • Guaranteed 5 million cycles operating life (typical 10 million cycles), reduces cost-of-test and ensures reliability of the test system
  • Excellent isolation (> 70 dB at 18 GHz), minimizes cross-talk between channels to ensure signal integrity
  • Instant switch toggling via the push-button on the casing enables quick test setup validation

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX