Choose a country or area to see content specific to your location
Flyers
Industries and Applications
Product Description
The Keysight Technologies, Inc. wideband MIMO PXI Vector Signal Analyzer delivers simultaneous, wide bandwidth analysis on up to 4 channels in a 4U form factor M9018A PXIe chassis. For engineers working on 802.11ac applications, this PXI coniguration provides analysis capabilities for up to 4x4 MIMO, and is ideal for 80 + 80 MHz SISO, and 80 MHz or 160 MHz MIMO 802.11ac measurements. This coniguration provides up to 800 MHz analysis bandwidth to address current and future wireless standards. Instrument control is provided through a soft front panel and programmatic interfaces tuned to your application development environment of choice.
Software Information
The Keysight wideband MIMO PXI Vector Signal Analyzer is supplied with a comprehensive portfolio of module drivers, documentation, examples and software tools to help you quickly develop test systems with your software platform of choice. When combined with the Keysight 89600 VSA software, this coniguration provides a comprehensive set of 802.11ac analysis tools to analyze EVM by symbol, carrier or burst, measure I/Q parameters, center frequency, bandwidth, power, ACPR and demodulate to bit level.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.