Column Control DTX

M9300A PXIe Frequency Reference

Data Sheets

 Product description

The Keysight Technologies, Inc. M9300A PXIe frequency reference is a PXIe modular instrument that can be used as a 10 MHz or 100 MHz reference in various solutions. A single M9300A can be shared with up to four PXI VSAs, VSGs or VXTs in one chassis, as shown in Figure 1, to form a multi-channel solution.

Instrument control is provided through a soft front panel and programmatic interfaces tuned to your application development environment of choice.

Product features

• Locks to another reference with a value from 1 to 110 MHz.

• Five 100 MHz outputs

• One 10 MHz output

• Internal 10 MHz OCXO timebase output

Uncompromising values

• Reduces development time and simplifies integration into existing test environments with multiple drivers and programmatic interfaces.

• Reduces startup time with Keysight IO libraries easy configuration, one-step software install, and soft front panel.

• Fast repair turnaround time with Calibrated Core Exchange strategy.

Definitions for specifications

Temperatures referred to in this document are defined as follows:

• Operating ambient temperature = 0 to 55 °C and individual module temperature of ≤ 75 °C

• Room temperature = 20 to 30 °C and individual module temperature of ≤ 55 °C

Specifications describe the warranted performance of calibrated instruments. Data represented in this document are specifications unless otherwise noted.

Specifications are warranted under the following conditions:

• Calibrated instruments that have been stored for a minimum of 2 hours within the operating ambient temperature range

• 30 minute warm-up time

• Calibration cycle maintained

Characteristics describe product performance that is useful in the application of the product. Characteristics are often referred to as Typical or Nominal values and are italicized.

Typical describes characteristic performance, which 80% of instruments will meet when operated at room temperature.

Nominal describes representative performance that is useful in the application of the product when operated at room temperature.

Recommended best practices in use

• Use slot blockers and EMC filler panels in empty module slots to ensure proper operating temperatures.

• Keysight chassis and slot blockers optimize module temperature performance and reliability of test.

• At operating ambient temperatures above 45 °C, chassis fan should be set to high. 

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX