Choose a country or area to see content specific to your location
Product Fact Sheets
Key features
Full-band tracking generator
Independent signal source
Interference analyzer
Real-time spectrum analyzer (RTSA)
Built-in power meter
Built-in GPS receiver
Built-in variable DC voltage source
Pulse measurements
Key differentiators
Rugged: Meets MIL-PRF-28800F Class 2
Meets IEC/EN 60529 IP53 requirements
Type tested and meets Procedure 1 requirements for operation in explosive environments. MIL-810G, Method 511.5
Weather-resistant: No vents or fans extends instrument reliability and withstands salty, humid environments with wide operating temp of −10 to +55 °C (14 to 131 °F)
Portable:
Compact, light-weight 3.0 kg (6.6 lbs) package
Spectrum analyzers:Spectrum analyzer InstAlign technology provides unprecedented total amplitude accuracy for field tests
Built-in microwave independent signal source with flattened power output makes system verification easier in the field
Full-band tracking generator
Real-time spectrum analyzer (RTSA) with 10 MHz bandwidth and minimum detectable signal as short as 22 ns
Delivers Benchtop Accuracy and MIL-Spec Durability to Field Applications
FieldFox brings bench-level accuracy into the field by delivering precise handheld microwave measurements that agree with benchtop analyzers. FieldFox spectrum analyzers provide unprecedented total amplitude accuracy (± 0.5 dB), with no warm up required, and is the only handheld with a full-band tracking generator. Get next level of performance in real-time analysis without the need for a dedicated real time spectrum analyzer.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.