Choose a country or area to see content specific to your location
Product Fact Sheets
Product Fact Sheet
An industry standard LCR meter
Keysight Technologies, Inc. E4980A precision LCR meter is an industry standard of high-end LCR meters which provides the best combination of accuracy, speed and versatility. Along with the widest variety of accessories, a broad range of component, semiconductor, and material measurement applications in general R&D and production environments can be addressed.
Key features
1. Accurate measurements
Exceptionally low noise at both low and high impedance to improve test quality
- 0.05% basic impedance accuracy
- Open/Short/Load compensation
- Test cable extension (1/2/4 m)
2. Fast measurement speed
Fast speed provides more throughput reducing cost of test
- 5.6 ms (SHORT), 88 ms (MED), 220 ms (LONG) @1 MHz
3. Measurement versatility
- 20 Hz to 2 MHz test frequency with 4-digit resolution
- 16 impedance parameters
- 100 uV to 2 Vrms, 1 uA to 20 mA variable test signal
- DC bias 1.5/2 V
- Auto-level control
- 201 points of programmable list sweep
- DC resistance (mandatory option)
4. Power and DC bias enhancement (Option 001)
- 0 to 20 Vrms/100 mArms test signal
- 0 to ± 40 V DC bias with 0.3 mV minimum resolution
- Second DC source controllable from 0 to ± 10 V
- DC bias current/voltage measurement capabilities
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.