Choose a country or area to see content specific to your location
Flyers
Comprehensive Multiport Solution with the ENA Network Analyzer E5092A, 50 MHz to 20 GHz
The E5092A combined with the ENA offers a complete multiport solution up to 20 GHz. This powerful combination is suited for testing multiport devices such as front-end modules (FEM) for cellular handsets, WLAN application or other general-purpose multiport devices, flexible configuration capability enables customization of switch matrix. The test set can be used with the Measurement Wizard Assistant (MWA) software, (E5071C-790) that simplifies complex multiport test setup and increase the efficiency of your test station..
Key features
Lowers your cost of test
Solid-state switches installed in the E5092A provides extremely fast switching speed. Total throughput of multiport measurements can be maximized with the optimized switching timing with the ENA firmware.
Least time spent for test
The MWA software for the ENA simplifi es measurement procedure of multiport network analysis with ENA and E5092A. The software offers stepby- step test setup, calibration wizard, automated go/no go test, reducing total operating time.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.