License Codeword Version Compatibility

Each Keysight software release comes with a base license codeword version requirement. The base license codeword version is the minimum number that enables a release to run. Some versions of Keysight EDA software also have an upper limit of the codeword version that software release enforces. This upper limit is set for an additional two versions beyond the base version. The software cannot run if the codeword version exceeds that upper limit.

  • When you mix codeword versions on a license server and a user runs different versions of a product that use different base license codeword versions, extra licenses may be pulled and result in unexpected “Licensed number of users already reached for this feature” errors. To avoid this either have all your licenses updated to use the latest codeword version, if possible, or separate the licenses by codeword version and put the two sets onto separate license servers.
  • When you mix codeword versions compatible for a given product release version with codeword versions that exceed the upper limit for that same product release version, that product release version would take a longer time to obtain a license due to the additional requests made to FlexNet server until a compatible license version is found. To avoid such a license checkout performance degradation, we strongly recommend you to separate out a compatible set of licenses from those exceeding the upper limit for a given product release version and put the two sets onto separate license servers.

For License version compatibility of older releases, see License Version Compatibility (Unsupported Releases).

The following chart summarizes the license codeword versions compatible with each Keysight EEsof software release.

Product/Release




















ADS

2024 Update 2.02024 Update 1.020242023 Update 2.02023 Update 1.020232022 Update 2.02022 Update 1.020222021 Update 2.02021 Update 1.020212020 Update 2.02020 Update 1.020202019 Update 1.02019

License Codeword Version

>=2024.02>=2023.02=>2023.02>=2023.02>=2022.02>=2022.02>=2022.02>=2021.02>=2021.02>=2020.02>=2020.02>=2020.02>=2020.02>=2019.02>=2019.02>=2019.02>=2018.04

EP-Scan



2024
2023 Update 1.02023












License Codeword Version



=>2023.02
>=2022.02>=2022.02












HeatWave















2020



License Codeword Version















>=3.2



EM Design (EMPro)






2023

20222021 Update 2.02021 Update 1.02021
2020 Update 1.02020
2019

License Codeword Version






>=2022.02

>=2021.02>=2020.02>=2020.02>=2020.02
>=2019.02>=2019.02
>=2018.04

GoldenGate








2022 Update 1.02022

2020
Update 1.3

2020
Update 1.2

2020 Update 1.02020



License Codeword Version








>=2022.02>=2020.02

>=2020.02>=2020.02>=2019.02>=2019.02



SystemVue


2024 Update 1.02024
2023 Update 0.120232022 Update 0.2
2022

2021
2020 Update 1.02020

2018 Update 1.02018

License Codeword Version


>=2024.02>=2023.02
>=2022.02>=2022.02>=2022.02
>=2021.02

>=2020.02
>=2020.02
>=2019.02

>=2018.04>=2017.01

Genesys



2024

2023

2022




2020


2018

License Codeword Version



>=2023.02

>=2022.02

>=2021.02




>=2019.02


>=2018.04

IC-CAP



2024

20232022 Update 2.02022 Update 1.0 2022

20212020 Update 2.02020 Update 1.0



2018

License Codeword Version



>=2020.02

>=2020.02>=2020.02>=2020.02>=2020.02

>=2020.02>=2019.02>=2019.02



>=2017.01

WaferPro Express






2023






2020 Update 1.0
 2019 Update 1.0


License Codeword Version






>=2020.02






>=2019.02
 >=2018.04


MBP


2024 Update 1.02024
2023 Update 1.02023

2022


2020 Update 2.02020 Update 1.02020
2019

License Codeword Version

 >=2023.02>=2023.02
>=2022.02>=2021.02

>=2021.02


>=2019.02>=2019.02>=2019.02
>=2018.04 

MQA


2024 Update 1.02024
2023 Update 1.02023

2022


2020 Update 2.02020 Update 1.02020
2019 

License Codeword Version

 >=2023.02>=2023.02
>=2022.02>=2021.02

>=2021.02


>=2019.02>=2019.02>=2019.02
>=2018.04 

RFPro Circuit Version

  2024
  

 






 

License Codeword Version

   >=2024.02
  

 






 



Legend

Description

vx.x

indicates the base codeword version for a release

vx.x

indicates the codeword version that will be supported in future when available