License Codeword Version Compatibility
Each Keysight software release comes with a base license codeword version requirement. The base license codeword version is the minimum number that enables a release to run. Some versions of Keysight EDA software also have an upper limit of the codeword version that software release enforces. This upper limit is set for an additional two versions beyond the base version. The software cannot run if the codeword version exceeds that upper limit.
|
For License version compatibility of older releases, see License Version Compatibility (Unsupported Releases).
The following chart summarizes the license codeword versions compatible with each Keysight EEsof software release.
Product/Release | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ADS | 2024 Update 2.0 | 2024 Update 1.0 | 2024 | 2023 Update 2.0 | 2023 Update 1.0 | 2023 | 2022 Update 2.0 | 2022 Update 1.0 | 2022 | 2021 Update 2.0 | 2021 Update 1.0 | 2021 | 2020 Update 2.0 | 2020 Update 1.0 | 2020 | 2019 Update 1.0 | 2019 | ||
License Codeword Version | >=2024.02 | >=2023.02 | =>2023.02 | >=2023.02 | >=2022.02 | >=2022.02 | >=2022.02 | >=2021.02 | >=2021.02 | >=2020.02 | >=2020.02 | >=2020.02 | >=2020.02 | >=2019.02 | >=2019.02 | >=2019.02 | >=2018.04 | ||
EP-Scan | 2024 | 2023 Update 1.0 | 2023 | ||||||||||||||||
License Codeword Version | =>2023.02 | >=2022.02 | >=2022.02 | ||||||||||||||||
HeatWave | 2020 | ||||||||||||||||||
License Codeword Version | >=3.2 | ||||||||||||||||||
EM Design (EMPro) | 2023 | 2022 | 2021 Update 2.0 | 2021 Update 1.0 | 2021 | 2020 Update 1.0 | 2020 | 2019 | |||||||||||
License Codeword Version | >=2022.02 | >=2021.02 | >=2020.02 | >=2020.02 | >=2020.02 | >=2019.02 | >=2019.02 | >=2018.04 | |||||||||||
GoldenGate | 2022 Update 1.0 | 2022 | 2020 Update 1.3 | 2020 | 2020 Update 1.0 | 2020 | |||||||||||||
License Codeword Version | >=2022.02 | >=2020.02 | >=2020.02 | >=2020.02 | >=2019.02 | >=2019.02 | |||||||||||||
SystemVue | 2024 Update 1.0 | 2024 | 2023 Update 0.1 | 2023 | 2022 Update 0.2 | 2022 | 2021 | 2020 Update 1.0 | 2020 | 2018 Update 1.0 | 2018 | ||||||||
License Codeword Version | >=2024.02 | >=2023.02 | >=2022.02 | >=2022.02 | >=2022.02 | >=2021.02 | >=2020.02 | >=2020.02 | >=2019.02 | >=2018.04 | >=2017.01 | ||||||||
Genesys | 2024 | 2023 | 2022 | 2020 | 2018 | ||||||||||||||
License Codeword Version | >=2023.02 | >=2022.02 | >=2021.02 | >=2019.02 | >=2018.04 | ||||||||||||||
IC-CAP | 2024 | 2023 | 2022 Update 2.0 | 2022 Update 1.0 | 2022 | 2021 | 2020 Update 2.0 | 2020 Update 1.0 | 2018 | ||||||||||
License Codeword Version | >=2020.02 | >=2020.02 | >=2020.02 | >=2020.02 | >=2020.02 | >=2020.02 | >=2019.02 | >=2019.02 | >=2017.01 | ||||||||||
WaferPro Express | 2023 | 2020 Update 1.0 | 2019 Update 1.0 | ||||||||||||||||
License Codeword Version | >=2020.02 | >=2019.02 | >=2018.04 | ||||||||||||||||
MBP | 2024 Update 1.0 | 2024 | 2023 Update 1.0 | 2023 | 2022 | 2020 Update 2.0 | 2020 Update 1.0 | 2020 | 2019 | ||||||||||
License Codeword Version | >=2023.02 | >=2023.02 | >=2022.02 | >=2021.02 | >=2021.02 | >=2019.02 | >=2019.02 | >=2019.02 | >=2018.04 | ||||||||||
MQA | 2024 Update 1.0 | 2024 | 2023 Update 1.0 | 2023 | 2022 | 2020 Update 2.0 | 2020 Update 1.0 | 2020 | 2019 | ||||||||||
License Codeword Version | >=2023.02 | >=2023.02 | >=2022.02 | >=2021.02 | >=2021.02 | >=2019.02 | >=2019.02 | >=2019.02 | >=2018.04 | ||||||||||
RFPro Circuit Version | 2024 | ||||||||||||||||||
License Codeword Version | >=2024.02 |
Legend | Description |
---|---|
vx.x | indicates the base codeword version for a release |
vx.x | indicates the codeword version that will be supported in future when available |