Column Control DTX

TS-8900 PXI-Based Standard Platform for Automated Test Equipment Integration

Technical Overviews

The Keysight Technologies, Inc. TS-8900 standard PXI-based high performance shell platform that offers self-integrators who need an off-the-shelf PXI-based platform the following values:

– Quick delivery times* for further rack and stack of equipment, ixtures and interfaces

– Uses industry standard PXI, GPIB and LXI source and measurement instrumentations

– Worldwide support

– Long shelf life ( > 5 years)

TS-8900 is the latest off-the-shelf, PXI-based shell platform designed for self-integrators who would like to build their own automated test equipment (ATE). Designed to reduce cost of test, the TS-8900 achieves this by providing an affordable platform with short lead time delivery and worldwide support with long shelf life to reduce equipment capital cost. It is ideal for self-integrators who require a standard off-the-shelf shell platform to design and integrate their own ATE.

TS-8900 Base Platform Characteristics

Speed

The TS-8900 shell platform is designed to provide self-integrators an off-the-shelf solution that is quick to order and integrate in order to quickly deploy their ATE systems into their respective test validation or manufacturing lines. With delivery lead times of 4-6 weeks, self-integrators are then able to reduce the deployment times for their ATE systems.

Cost

Due to quick delivery lead times, self-integrators can reduce their inventory costs by implementing just-in-time deliveries of their ATE systems. With worldwide support infrastructure for the TS-8900, self-integrators can reduce their maintenance and support costs, resulting in lower total cost of ownership.

Worldwide support

The TS-8900 provides a standard integration platform with Keysight global support to customers. This is achieved via Keysight’s global support infrastructure, thus lowering the total cost of test for self-integrators where they can develop their test once, and deploy it everywhere. (Typical estimated delivery lead time is 4 weeks. Please call your nearest sales ofice or rep to obtain more accurate dates. Contact list available at www.keysight.com/ind/contactus.)

Flexibility

The 1135C PDU is configurable to support 3-phase and single phase voltages that would be required in different environments and different regions. Customers have the flexibility to re-configure the PDU as they see fit when moving the ATE system from region to region or from one environment to another.

Below is a list of supported input voltages:

1. 120/208–240/415 V 3-Phase Wye with Neutral

2. 208 or 220 V 3-Phase Wye

3. 100/200–120/240 V Three-Phase Delta

4. 120/208–240/415 V Single Phase Wye with Neutral

5. 100/200–120/240 V Single Phase with Center-Tap Neutral

6. 200–240 V Single Phase Non-Earthed

7. 100–240 V Single Phase Earthed

Speed

This mainframe comes with a PCIe 2.0 backplane, providing the highest industry data rate at 8 GB/s to system slot. The backplane can also be optimized for a given embedded controller or for highest slot-to-slot communication.

Compatibility

The M9018A PXI mainframe supports PXIe and PXIe Hybrid modules. It also supports PXI-1 and cPCI modules that have a J1 connector. It has 16 hybrid slots with up to 42 W cooling per slot.

Ease of use

With multiple inlets for cool air circulation from the sides, front and bottom of the chassis, the M9018A mainframe provides customers with the flexibility of maximizing the rack space in the base platform. For more information on the M9018A PXI mainframe, please refer to the link: www.keysight.com/find/M9018A/
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX