Column Control DTX

14 FieldFox Analyzers, 4/6.5/9/14/18/26.5 GHz

Product Fact Sheets

Key differentiators

Rugged and weather resistant: Meets MIL-PRF-28800F Class 2

Meets IEC/EN 60529 IP53 requirements

Type tested and meets Procedure 1 requirements for operation in explosive environments. MIL-810G, Method 511.5

No vents or fans extends instrument reliability and withstands salty, humid environments with wide operating temp of −10 to +55 °C (14 to 131 °F)

Portable:Compact, light weight 3.0 kg (6.6 lbs) package

FieldFox analyzers:Spectrum analyzer provides best amplitude accuracy ± 0.5 dB, no warm up required

Real-time spectrum analyzer (RTSA) with 10 MHz bandwidth and minimum detectable signal as short as 22 ns

VNAs offer the most accurate calibration technique (full 2-port unknown thru)

VNAs can test cable and antenna systems without external cal kits (QuickCal and CalReady)

Built-in microwave independent signal source with flattened power output makes system verification easier in the field

Full-band tracking generator

Delivers Benchtop Accuracy and MIL-Spec Durability to Field Applications

Keysight Technologies, Inc. FieldFox brings bench-level accuracy into the field by delivering precise handheld RF and microwave measurements that agree with benchtop analyzers. FieldFox RF and microwave analyzers include: spectrum analyzers (N993x), full 2-port vector network analyzers (N992x), and all-in-one combination analyzers (N991x). The combination analyzer’s base function is a cable and antenna analyzer and can be configured to include spectrum and network analysis.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX